Publish your products
TwisTop™ Thermo-electric actuator - NA Market
TwisTop™ Thermo-electric actuator - NA Market
TwisTop™ Thermo-electric actuator - NA Market
    Caleffi

    TwisTop™ Thermo-electric actuator - NA Market

    Twist the top to manually open and close micro-switch. Power Supply: 24 V AC/DC Initial current draw: ≤ 250 mA Power consumption: Holding: 3 W Inrush: 6 VA Rating of micro-switch contacts: 5 A (24 V) 31.5" wire lead connection U.S. Patent 7,617,989 B2. Visit bim.caleffi.com to stay updated.
    Specification
    • Zone valves are used to control hot and chilled water in heating and airconditioning systems. Coupled with a thermo-electric control actuator and controlled by a room thermostat, they allow automatic on/off control of the hydronic circuit. The 6762 series Twistop™ and 6767 series Twistop+™ are available with sweat union, press union and PEX expansion union connections. The union nut makes installation and maintenance fast, easy and efficient for a variety of end connection tailpiece options. The 676000A and 676500A valve bodies have 1” thread for field instaling any of 5 end connections styles in sizes 1/2”, 3/4” and 1”. Choose between two styles of thermo-electric actuators with, or without, auxiliary micro-switch: The TwisTop actuator, code 6563x4, featuring a pop-up opening/closing indicator which can be manually opened with a twist of the top; or the code 6564x4 with pop-up opening/closing indicator, and quick-coupling for easy installation. Both styles have low inrush current draw and power consumption. Separately orderable valve bodies, actuator styles and end connections, allows field assembly of the desired zone valve without compromise.
    Technical specification
    • Unique ref.6563A
    • Product familyHVAC
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-09-25
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationValve
    • ETIM CodeEC011290
    • ETIM NameElectric servomotor
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit