Publish your products
TwisTop+™ High Performance Thermo-electric Zone Valve - NA Market
Caleffi

TwisTop+™ High Performance Thermo-electric Zone Valve - NA Market

Zone valves are used to control hot and chilled water in heating and

airconditioning systems. Coupled with a thermo-electric control actuator

and controlled by a room thermostat, they allow automatic on/off

control of the hydronic circuit. The 6762 series Twistop™ and 6767

series Twistop+™ are available with sweat union, press union and PEX

expansion union connections. The union nut makes installation and

maintenance fast, easy and efficient for a variety of end connection

tailpiece options. The 676000A and 676500A valve bodies have 1” thread

for field installing any of 5 end connections styles in sizes 1/2”, 3/4”

and 1”. Choose between two styles of thermo-electric actuators with, or

without, auxiliary micro-switch: The TwisTop actuator, code 6563x4,

featuring a pop-up opening/closing indicator which can be manually

opened with a twist of the top; or the code 6564x4 with pop-up

opening/closing indicator, and quick-coupling for easy installation.

Both styles have low inrush current draw and power consumption.

Separately orderable valve bodies, actuator styles and end connections,

allows field assembly of the desired zone valve without compromise.

Visit bim.caleffi.com to stay updated.

See Revit Content Instruction Guide pdf at www.caleffi.com for code 6767 series TwisTop+.

Specification
  • Two-way thermo-electric zone valve. Complete with TwisTop™ actuator (Code 656354).
    Spring return. Normally closed. Pressure balanced body. Brass valve body and trim.
    Max body pressure: 150 psi
    Max temp: 200˚F
    Power supply: 24V AC/DC Initial current draw: ≤ 250 mA
    Power consumption: Holding: 3 W; Inrush: 19 VA
    Rating of micro-switch contacts: 5 A (24 V)
    31.5" wire lead connection

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 6767 series TwisTop+.

Technical specification
  • Unique ref.6767A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-09-25
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit