Publish your products
CONTECA™ Datalogger - NA Market
Caleffi

CONTECA™ Datalogger - NA Market

The CONTECA datalogger allows acquisition and logging of the consumption data from CONTECA heat meters via M-Bus communication. The integrated browser provides logged and instantaneous data, and report generaton. The CONTECA datalogger can be set up locally via web interface by connecting a PC to one ethernet port with switch functionality. The SMART function allows the automatic detection of the heat meters connected to the network. Data can be obtained with the automatic report generation, making the system user-friendly and reduces the number of operations to run. Maximum number of heat meters: 250.

PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • CONTECA datalogger. BTU usage data acquisition and logging. Communication: RS-485 physical layer in M-Bus protocol.

    Power Supply: 24V AC DC. Ethernet Ports: Two. Ambient Temperature Range: 32 to 122 deg F (0 to 50 deg C). Mounting 35mm DIN rail. Network Addresses: Up to 250 CONTECA heat meters. Daily Data Logging: 10 years. Reports: In XLS or CSV format.

    PLEASE download from "technical description" on this page the Revit Content Instruction Guide to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.750450
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2022-09-26
  • Edition number1
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit