Gas pressure closing filter regulator, double diaphragm
Caleffi

Gas pressure closing filter regulator, double diaphragm

Gas pressure closing filter regulator, double diaphragm. Threaded connections. Max. inlet pressure: 500 mbar. Temperature range: -15–60 °C. Regulation and closing at null flow according to EN 88. Filtration: Ø ≥ 50 μm. Filtration class: G 2 (to EN 779). Conformity to Directive ATEX (II 2G - II 2D).
Specification
  • Gas pressure closing filter regulator, double diaphragm. Threaded connections. Max. inlet pressure: 500 mbar. Temperature range: -15–60 °C. Regulation and closing at null flow according to EN 88. Filtration: Ø ≥ 50 μm. Filtration class: G 2 (to EN 779). Conformity to Directive ATEX (II 2G - II 2D).
Technical specification
  • Unique ref.850004
  • Collection setHVAC
  • CollectionComponents for central heating systems
  • TypeObject (single object)
  • Date of publishing2020-05-29
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationValve
  • UNSPSC nameFluid and gas distribution
  • UNSPSC code4014
  • Uniclass 2015 CodeEF_55_20
  • Uniclass 2015 DescriptionGas supply
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass TitleValves
  • OmniClass Number23-27 31 00
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Albania
Austria
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
France
United Kingdom
Greece
Croatia
Hungary
Ireland
Iceland
Italy
Lithuania
Luxembourg
Latvia
Moldova
Montenegro
Macedonia (FYROM)
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
Ukraine