Publish your products
Gas pressure closing filter regulator, double diaphragm. Flanged connection
Caleffi

Gas pressure closing filter regulator, double diaphragm. Flanged connection

Gas pressure closing filter regulator, double diaphragm. Body PN 16. Flanged connection. To be coupled with flat counterflanges EN 1092-1. Max. inlet pressure: 500 mbar. Temperature range: -15–60 °C. Regulation and closing at null flow according to EN 88. Filtration: Ø ≥ 50 μm. Filtration class: G 2 (to EN 779). Conformity to Directive ATEX (II 2G - II 2D).
Specification
  • Gas pressure closing filter regulator, double diaphragm. Body PN 16. Flanged connection. To be coupled with flat counterflanges EN 1092-1. Max. inlet pressure: 500 mbar. Temperature range: -15–60 °C. Regulation and closing at null flow according to EN 88. Filtration: Ø ≥ 50 μm. Filtration class: G 2 (to EN 779). Conformity to Directive ATEX (II 2G - II 2D).
Technical specification
  • Unique ref.850060
  • Product familyHVAC
  • Product groupComponents for central heating systems
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationValve
  • ETIM CodeEC010151
  • ETIM NameY-filter
  • UNSPSC nameFluid and gas distribution
  • UNSPSC code4014
  • Uniclass 2015 CodeEF_55_20
  • Uniclass 2015 DescriptionGas supply
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Moldova
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit