Publish your products
SEP4™ 4-in-1 Magnetic Hydraulic Separators (Flanged 2-14") - NA Market
SEP4™ 4-in-1 Magnetic Hydraulic Separators (Flanged 2-14") - NA Market

    SEP4™ 4-in-1 Magnetic Hydraulic Separators (Flanged 2-14") - NA Market

    The Caleffi SEP4™ 4-in-1 combination separator incorporates four

    important functions for hydronic systems: hydraulic separation, air

    separation, dirt separation and ferrous impurity separation.

    The unique geometry and design of the separator causes the connected

    primary and secondary circuits to be hydraulically de-coupled to prevent

    pump conflict from occurring. An internal screen element facilitates the

    coalescing and capture of micro-bubbles to facilitate high performance

    automatic removal, while concurrently causing the capture of non-ferrous

    debris particles down to 5 micron size. A powerful magnetic field induced

    by rare-earth neodymium magnets facilitates the capture of ferrous

    impurities such as iron oxide down to microscopic size thus delivering

    2½ times the ferrous impurity removal performance of standard air and

    dirt separators.

    The SEP4 saves on system installation and maintenance costs as four

    devices are combined into one. Additionally, all captured debris is blown

    down through the purge valve without requiring to take the system offline

    Specification
    • SEP4 5495 series with Flanged connections

      Combination hydraulic, air, dirt and magnetic separator. ANSI B16.5 CLASS 150 RF flanged connections 2", 2½", 3", and 4". Epoxy resin painted

      steel body with brass drywell for external removable neodymium rare-earth magnet, code F0000435 for 2", 2½", code 49684A for 3" to 4", included. 300

      series stainless steel internal coalescing mesh. Vessel working temperature range of 32–220°F (0–105°C) with insulation, 32–270°F (0–132°C) without

      insulation. Water or glycol solution to 50% maximum. Max. working pressure 150 psi (10 bar). Air separation efficiency: 100% removal to microbubble

      level. Particle separation capacity: μm (0.2 mil). Ferrous impurities separation efficiency: up to 100% removal. Supplied with: code 501502A automatic

      air vent with ¾" NPT female outlet connection and brass body VITON air vent seal and stainless steel air vent float. Code NA39589 brass body ¾" NPT

      female shut-off ball valve with T-handle for air vent. Code NA39753 lever-operated drain ball valve brass body with 1" NPT female connection. Rigid

      closed cell expanded polyurethane foam shell insulation with external embossed aluminum cover.


      SEP4 NA549_M series with Flanged connections
      Combination hydraulic, air, dirt and magnetic separator. ANSI B16.5 CLASS 150 RF flanged connections 2", 2½", 3", and 4". Epoxy resin painted
      steel body with brass drywell for external removable neodymium rare-earth magnet, code F0000435 for 2", 2½", code 49684A for 3" to 4", included. 300
      series stainless steel internal coalescing mesh. Vessel working temperature range of 32–220°F (0–105°C) with insulation, 32–270°F (0–132°C) without
      insulation. Water or glycol solution to 50% maximum. Max. working pressure 150 psi (10 bar). Air separation efficiency: 100% removal to microbubble
      level. Particle separation capacity: μm (0.2 mil). Ferrous impurities separation efficiency: up to 100% removal. Supplied with: code 501502A automatic
      air vent with ¾" NPT female outlet connection and brass body VITON air vent seal and stainless steel air vent float. Code NA39589 brass body ¾" NPT
      female shut-off ball valve with T-handle for air vent. Code NA39753 lever-operated drain ball valve brass body with 1" NPT female connection. Rigid
      closed cell expanded polyurethane foam shell insulation with external embossed aluminum cover. The separator is designed and built in accordance
      Section VIII, Division 1 of the ASME Boiler and Pressure Vessel Code and tagged and registered with the National Board of Boiler and Pressure Vessel
      Inspector, and CRN registered, and stamped for 150 psi (10 bar) working pressure, with ASME U stamp.

      SEP4 NA549_M series with Flanged connections
      Combination hydraulic, air, dirt and magnetic separator. ANSI B16.5 CLASS 150 RF flanged connections 5", 6", 8", 10",12" and 14". Epoxy resin painted
      steel body with brass drywell for external removable neodymium rare-earth magnet, (quantity one for 5" and 6" sizes-code 49684A, quantity three for
      8" - 14" sizes-code F0000349) included. 300 series stainless steel internal coalescing mesh. Vessel working temperature range of 32–220°F (0–105°C)
      with insulation, 32–270°F (0–132°C) without insulation. Water or glycol solution to 50% maximum. Max. working pressure 150 psi (10 bar). Air separation
      efficiency: 100% removal to microbubble level. Particle separation capacity: μm (0.2 mil). Ferrous impurities separation efficiency: up to 100% removal.
      Supplied with: code 501502A automatic air vent with ¾" NPT female outlet connection and brass body VITON air vent seal and stainless steel air vent
      float. Code NA39589 brass body ¾" NPT female shut-off ball valve with T-handle for air vent. Lever-operated drain ball valve brass body with 1¼" NPT
      female connection for separator sizes 5" and 6"- code NA39588; 2" NPT female connection for separator sizes 8" - 14", code NA59600. For separator
      size 8" - 14" only thermometer pocket well on front center ¾" NPT female; and on inlet/outlet flanges ½" NPT female. The separator is designed and
      built in accordance Section VIII, Division 1 of the ASME Boiler and Pressure Vessel Code and tagged and registered with the National Board of Boiler
      and Pressure Vessel Inspector, and CRN registered (size 14" pending, contact Caleffi), and stamped for 150 psi (10 bar) working pressure, with ASME
      U stamp.

    Technical specification
    • Unique ref.SEP4Flanged
    • Product familyHVAC
    • Product groupNorth America
    • Date of publishing2023-11-28
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Canada
    United States