Publish your products
Isolation Full-port Low-lead Ball Valve - NA Market
Caleffi

Isolation Full-port Low-lead Ball Valve - NA Market

The NA108 series low-lead brass full-port ball valves are designed for plumbing or heating applications and can be used for isolating a variety of Caleffi valves with the 1/2" to 2" FNPT connections. The isolation valve easily installs in the inlet and outlet sides of the valve body using a low-lead close nipple. Some products are available pre-assembled with the NA108 series isolation valve. For example, the Caleffi 116 series ThermoSetter™ thermal balancing valve can be ordered complete with two of these ball valves plus low-lead close nipples by adding a suffix "001" to the order code number.

The NA108 series have an extended stem which allows operation if the valve body gets insulated. There is no need to purchase an expensive separate stem extension which then has to be field-installed between the valve body and handle. The valve features a blowout proof stem, PTFE seats, double o-ring stem seals, lead free brass ball and stem, and polyamide thermal plastic T handle.

The NA108 series can be used with other products, such as the Caleffi 130, 142 and 132A series balancing valves, field installed with separately sourced low-lead close nipples.

Visit bim.caleffi.com to stay updated.

PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • Materials:
    Valve Body and end connection: high tensile strength forged low-lead brass C28500
    Ball and stem: low-lead brass C28500, Stem nut: steel (CL04), Seats (2): PTFE
    90° stop: hot rolled steel (DD11), O-ring stem seals (2): nitrile butadiene rubber (NBR) & fluoro-elastomer (FKM)
    Thrust washer and packing ring: PTFE
    Black T-handle: polyamide thermal plastic (PA6.6), Handle top cap: acrylonitrile butadiene styrene (ABS)

    Performance:
    Suitable Fluids: water, glycol solutions, Max. percentage of glycol: 50%, Pressure rating: 600 WOG-150WSP
    Working temperature range: -4 – 366°F (-20 – 186°C), Shutoff performance: bubble tight
    Connections:
    Main connections: 1/2", 3/4", 1", 1-1/4", 1-1/2" & 2" NPT female inlet and outlet

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.NA108
  • Product familyHVAC
  • Product groupOther
  • TypeObject (single object)
  • Date of publishing2022-04-04
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit