Publish your products
DIRTCAL® - Dirt Separator (2 - 6" ANSI flange, ASME/CRN) - NA Market
Caleffi

DIRTCAL® - Dirt Separator (2 - 6" ANSI flange, ASME/CRN) - NA Market

In heating and air conditioning control systems, the circulation of water containing impurities may result in rapid wear and damage to components such as pumps and control valves. It also causes blockages in heat exchangers, heating elements and pipes, resulting in lower thermal efficiency within the system. The dirt separator removes these dirt particles, collecting them in a large collection chamber from which they can be flushed even while the system is in operation. This device is capable of efficiently removing even the smallest particles, with very low head loss. The DIRTMAG® magnetic dirt separator removes both ferrous and nonferrous impurities continuously, featuring powerful removable magnets that remove up to 100% of the ferrous impurities, including magnetite, that can form in a hydronic system. The DIRTMAG® has 2 ½ times the removal performance of a standard dirt separator.

 Visit bim.caleffi.com to stay updated.

Specification
  • Epoxy resin coated steel body. 1" threaded NPT bottom drain connection.

    Complete with:

    Bottom drain valve (code NA39753)

    ¾" NPT male top thread with brass cap.

    ANSI 150 flange connections.

    Max working pressure: 150 psi

    Working temp range: 32° - 270°F

    Particle separation capacity: to 5 µm (0.2 mil)

    ASME and CRN registered.

    NA prefix indicates ASME tagged and registered with the National Board of Boiler and Pressure Vessel Inspectors.

    Codes with the denotation of CRN indicate that the item is accepted and registered by the Canadian Registration Number (as defined by CSA B51 4.3). Vessels under 10" are CRN registered.

Technical specification
  • Unique ref.NA5465A-flanged-2-6
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2019-01-08
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit