Publish your products
DISCALDIRT® Air and Dirt Separators (2 - 6" ANSI flange, ASME/CRN) - NA Market
Caleffi

DISCALDIRT® Air and Dirt Separators (2 - 6" ANSI flange, ASME/CRN) - NA Market

Air and dirt separators are used to continuously remove the air and debris contained in the hydronic circuits of heating and cooling systems. The air discharge of these devices is very high. They are capable of automatically removing all of the air present in the system down to the micro-bubble level. The DISCALDIRT® air and dirt separator also removes any solid impurities in the system. The impurities collect at the bottom of the device and can be flushed through the integal drain shut-off valve. The circulation of fully de-aerated and cleaned water enables the equipment to operate under optimum conditions, free from noise, corrosion, or mechanical damage.

Visit bim.caleffi.com to stay updated.

Specification
  • Air and dirt separator.

    Epoxy resin coated steel body.

    Stainless steel float guide pin and linkage.

    Stainless steel mesh internal element.

    Complete with:

    1" Bottom drain valve (code NA39753)

    ANSI 150 flange connections.

    Max working pressure: 150 psi

    Vessel temp range: 32˚ - 270˚F

    Particle separation capacity: to 5 μm (0.2 mil)

    Air separation efficiency: up to 100% removal

    ASME and CRN registered.

    NA prefix indicates ASME tagged and registered with the National Board of Boiler and Pressure Vessel Inspectors.

    Codes with the denotation of CRN indicate that the item is accepted and registered by the Canadian Registration Number (as defined by CSA B51 4.3). Vessels under 14" are CRN registered. Contact Caleffi for 14".

Technical specification
  • Unique ref.NA546A-flanged-2-6
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2019-01-08
  • Edition number2
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit