Publish your products
Camden 30EE Illuminated Exit Switch
Camden 30EE Illuminated Exit Switch

    Camden 30EE Illuminated Exit Switch

    CM-30EE illuminated exit switches are high visibility, economical 'request to exit' (REX) controls. Buttons are backlit in green with black PUSH TO EXIT text. They are supplied with a single gang industrial grade stainless steel faceplate and tamperproof screws. CM-30EE is supplied with an integrated 30 second fixed timer.

    As Featured on Amazon.com

    Specification
    • Voltage: 12/24 VDC 

      Contact Type: SPDT Form 'C' 

      Contact Rating: 10 A @ 30 VDC 

      Switch Type: Momentary 

      Dimensions: 4-1/2" x 2-3/4" x 2-1/2” (114.3mm x 69.85mm x 63.5mm) 

      Std. Finish: US/C 32D 

      Mounting: Single gang in-wall box included

    Technical specification
    • Unique ref.Camden-30EE-Illuminated-Exit-Switch
    • Product familyDoor
    • Product groupControls
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (inches)4.5
    • Width (inches)2.75
    • Depth (inches)2.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameSecurity or access control systems
    • UNSPSC code46171619
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit