Publish your products
Camden CIPBU3 Push Button Control Station
Camden CIPBU3 Push Button Control Station

    Camden CIPBU3 Push Button Control Station

    Camden industrial push button control stations for interior use are designed to control shipping doors. CI-PB Series stations are supplied complete with NEMA rated enclosures and heavy duty 240 VAC rated contacts. These control switches are UL listed and CSA certified.

    As Featured on Amazon.com

    Specification
    • Contact Type: 3 Single Pole 

      Contact Rating: CI-PBU3: 5 A @ 240 VAC

      CI-PBS3: 10 A @ 240 VAC

      Enclosure: CI-PBU3: NEMA1 Surface Mount

      CI-PBS3: NEMA1 Flush/Surface Mount

      Dimensions: CI-PBU3: 2-3/8" x 5-11/32" x 1-13/16" 

    Technical specification
    • Unique ref.Camden-CIPBU3-Push-Button-Control-Station
    • Product familyDoor
    • Product groupControls
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (inches)5.5
    • Width (inches)2
    • Depth (inches)2
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)0.63
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameSecurity or access control systems
    • UNSPSC code46171619
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit