Publish your products
TOP 1H MORTISE PANIC DEVICE
TOP 1H MORTISE PANIC DEVICE
TOP 1H MORTISE PANIC DEVICE

    TOP 1H MORTISE PANIC DEVICE

    TOP Inther panic bar for recessed installation in emergency doors. This panic bar has undergone rigorous testing for certification, withstanding 200,000 door opening and closing cycles and meeting fire resistance standards. This panic bar model is designed for recessed installation in the active door leaf, using a push-bar operating system. It has an 8-millimetre neck, is non-directional and requires a mortise lock fitted in the door. 2000-millimetre vertical bar available in all finishes. Not included; sold separately. Available in two different finishes: 304 stainless steel, silver.
    Specification
    • Mortise panic exit device designed for emergency exit doors, suitable for installation on active door leaves. This device has been tested under demanding conditions, achieving 200,000 opening and closing cycles and ensuring fire resistance performance. The device features a push bar system, designed for rebated (mortise) installation within the door leaf. It requires a mortise lock and includes an 8 mm follower (square spindle). The design does not incorporate a handle, operating exclusively through the push bar mechanism. An optional 2000 mm vertical rod is available in all finishes (sold separately). Fully compliant with EN 1125, EN 1634-1, and EN 179 standards, ensuring suitability for emergency exit and fire-rated door applications. Available finishes: Stainless Steel 304 and Silver.
    Technical specification
    • Unique ref.top-1h-embutir
    • Product familyPANIC DEVICES
    • Product groupPANIC DEVICES-TOP
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories