Publish your products
Camden CM-1120 Cast Aluminum Mortise Key Switch
Camden CM-1120 Cast Aluminum Mortise Key Switch

    Camden CM-1120 Cast Aluminum Mortise Key Switch

    Camden vandal resistant key switches feature a 1/4" thick faceplate, with one-piece faceplate and switch bracket design. 1 or 2 contact switches can be mounted. Camden key switches offer the widest range of stock switch configurations in the industry. They accept virtually any 1" - 1-1/4" mortise cylinder and cam (sold separately). 

    As Featured on Amazon.com

    Specification
    • Voltage: 12/24V AC/DC

      Contact Rating: 6 A @ 30 VDC

      Switch Life: 100,000 cycles

      Temp Range: 32°F to 85°F 

      Std. Finish: Brushed Aluminum

      Dimensions: Single Gang: 4-1/2" x 2-3/4" x 1-1/2"

    Technical specification
    • Unique ref.Camden-CM-1120-Cast-Aluminum-Mortise-Key-Switch
    • Product familyDoor
    • Product groupControls
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameSecurity or access control systems
    • UNSPSC code46171619
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit