Publish your products
Camden CM-120W-V2 Outdoor Metal Keypad
Camden CM-120W-V2 Outdoor Metal Keypad

    Camden CM-120W-V2 Outdoor Metal Keypad

    CM 120 Series flush mount keypads offer North American built quality and offer the widest range of features and competitive value. The wide range of keypad options includes wired keypads with the option for a plug-in 915Mhz Lazerpoint RF 2 channel wireless transmitter and fully wireless keypads with battery or line power. 

    As Featured on Amazon.com

    Specification
    • Contact Type: 2 x Form 'C'

      Contact Rating: 3 AMPS @ 24 VDC

      Capacity: 999 User Codes

      Length: Variable, Up to 8 Digits 

      Response Time: 0.3 Seconds

      Time Delay: 1 to 255 Seconds

      Temp Range: -40°F to + 122°F 

      Dimensions: 4-1/2" x 2-3/4" x 3/4"

    Technical specification
    • Unique ref.Camden-CM-120W-V2-Outdoor-Metal-Keypad
    • Product familyDoor
    • Product groupControls
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (inches)4.5
    • Width (inches)2.75
    • Depth (inches)0.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameSecurity or access control systems
    • UNSPSC code46171619
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit