Publish your products
Camden CX-1000-74 MicroMinder
Camden CX-1000-74 MicroMinder

    Camden CX-1000-74 MicroMinder

    Camden's ultra compact and affordable CX-1000/74 is a flexible and easy to operate 'delay on release' timer. The delay time is adjustable from 1 to 30 seconds via a simple potentiometer.
    Applications: Ideal for control of automatic door operators or de-energizing electrified locks such as strike or magnetic lock. Used where AC and DC operation is required or where an unprotected circuit board timer may be subject to damage. 

    As Featured on Amazon.com

    Specification
    • Voltage: 12/24V AC/DC

      Response Time: .03 Seconds

      Input: N/O dry contact

      Output: Form 'C' (SPDT)

      Contact Rating: 3 A @ 24 VDC

      Electrical Life: 100,000 @ Rated Capacity

      Time Delay: 1 - 30 Seconds

      Mounting: Double Sided Foam Tape

      Enclosure: Black Styrene Plastic

    Technical specification
    • Unique ref.Camden-CX-1000-74-MicroMinder
    • Product familyDoor
    • Product groupControls
    • TypeDocumentation (information only)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (inches)9
    • Width (inches)5
    • Depth (inches)1.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameSecurity or access control systems
    • UNSPSC code46171619
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit