We are using cookies to provide our services

By using our services you agree to our use of cookies

Canon REALiS 4K600STZ Pro AV 4K Laser LCOS Projector

Unique ref.: canon-realis-4k600stz
Brand: Canon USA
Product family: Electronics
Product group: Data/Multi/Media Projectors
Width (inches): 22
Height (inches): 7.9
Depth (inches): 24.5
Date of publishing: 2017-01-01
Edition number: 1
Type: Object (single object)

ITEM CODE: 1955C002

The REALiS 4K600STZ LCOS Projector is a powerful yet compact 4K projector with a laser light source. It utilizes LCOS technology with Canon's advanced AISYS optical system and powerful dual image processors to produce a detail-rich native 4K resolution of 4096 x 2400. All this, combined with a high brightness of 6000 lumens and dynamic contrast ratio of up to 10,000:1 creates an outstanding, close-to-life image. High performance and advanced features, such as Marginal Focus for projection onto domed surfaces, are united with the practical benefits of virtually maintenance-free operation and a compact, lightweight design. It makes the REALiS 4K600STZ an ideal choice for a wide range of industries, from simulation and training to museums and galleries, entertainment, education, corporate, houses of worship and more.

Outstanding High Resolution

The REALiS 4K600STZ's native 4K resolution of 4096 x 2400 provides the precise detail and accurate image reproduction that professional applications demand. Specialized Genuine Canon Optics with LCOS technology and AISYS-enhancement help to produce a picture made up of more than 9.8 million pixels – higher than the DCI 4K digital cinema standard (4096 x 2160) and QFHD (3840 x 2160).

Powerful Laser Projection

Using a laser light source instead of a traditional lamp, the REALiS 4K600STZ produces high-performance light. The result is a wide range of color (meeting the sRGB standard) for a richer, more vibrant experience. The laser light source offers a long projector lifetime with an operation time of up to 20,000 hours*1.  A longer duration of operation can be achieved when utilizing the Long Duration modes. The total cost of ownership is greatly reduced when compared to conventional lamp projectors as there is no lamp to replace.

High-performance Dual Image Processing Engines

The REALiS 4K600STZ utilizes Canon's high-speed dual image processing engines to resolve uncompressed 4K video with smooth playback supporting refresh rates of up to 60Hz*2. For 2K video and other non-native 4K content, the dual image processing engines upscale the content for the highest possible viewing resolution.

Convenient Setup

The REALiS 4K600STZ offers 360-degree installation*3 for convenient and flexible set-up. The laser light source allows omnidirectional projection*3 so there are virtually no restraints when it comes to the angle of installation. Connectivity is versatile with a variety of interfaces including: two HDMI 2.0a ports, four DVI-D ports, Wi-Fi® (control only), RJ-45, RS-232 and audio inputs. For convenient network management, the REALiS 4K600STZ is also compatible with PJLink™, Crestron Connectivity, Extron Devices and AMX Device Discovery.

* This is an estimated value, actual hours may vary depending on usage and environment. This is not a guarantee of the life span of individual laser diodes.
** See user manual for a full list of supported resolutions and refresh rates.
*** Air vents should not be blocked. See User Manual for recommended installation.

Imaging Device - 0.76", LCOS Panel x3
Native Aspect Ratio - 17:10 Approx. (128:75)
Native Resolution - 4096 x 2400
Brightness - 6000/4800/3000 Lumens(*1) (*2)
Uniformity - 80%
Contrast Ratio - 4000:1 (Native)(all white: all black)(*3)
Digital Keystone - V:±20°, H:±20°
Image Size - 40" - 600" (4096x2400)


Material main: Metal
Material secondary: Plastic
Designed in: Japan
Manufactured in: Japan

BIMobject Category: Electronics - Visual - Projectors
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
Uniclass 2015 Code: Pr_40_70_67
Uniclass 2015 Description: Projectors
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

Canon USA

Canon Projector Property Set

Name Value
Lens Shift V: ±60%, H: ±10%
Lumens 6000
Throw Ratio 1.0 - 1.3:1
Zoom Ratio 1.3x

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 24.5
Frame Color Normal / Greenboard / Adjust (custom)
Height 7.9
Mounting Type Omnidirectional 4
Projection Type 0.76" LCOS Panel x3
Resolution 4096 x 2400
Width 22

All BIM objects are real products from real manufacturers confirmed and approved