Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
caparol/products/6ab26e37-5f28-4ef8-88e1-5a70548b8e2f
Home
Categories
Construction Materials
Insulation
Caparol Capatect CLASSIC B (EE)
Unavailable in United States
CAPAROL - THE POWER OF SURFACE.
Follow
Caparol Capatect CLASSIC B (EE)
Sistema con pannelli isolanti in lana di roccia, non infiammabile, traspirante e ad alte performance acustiche.
Download
Specification
Specification
Omadused:
Isolatsioonimaterjal: EPS (vahtpolüstüreen) EN 13163: 2015 järgi
Krohvimaterjal: NQG silikoonvaigust sideaine, silikoonvaigust sideaine, silikaatsideaine, mineraaltsemendi sideaine, Meldorfer Original® viimistlusplaadid jne
Tuletundlikkuse klass (EN 13501-1): B-s1, d0, B-s2, d0
Värvitooni heledusaste (HBW) min: ≥20
Värvitoonipüsivus vastavalt tehnilisele lehele BFS nr 26: A-klass – 1. rühm
Vastupidavus mehaanilisele koormustaluvusele: keskmine/kõrge
Vastupidavus külmakindlusele: kõrge
Vastupidavus rannikualadel: kõrge
Vastupidavus määrdumisele: kõrge
ETA sertifikaadid:
ETA-12/0383
Technical specification
Technical specification
Unique ref.
Caparol-Capatect-classic-b-ee
Product family
ETICS / EIFS / WDVS
Product group
EPS
Type
Building Materials
Date of publishing
2022-04-29
Edition number
1
Links
Links
Installation instructions
https://www.caparol.ee/teenused/infomaterjal/fassaadid-ja-soojustamine
Technical description
https://www.caparol.ee/caparol_pim_import/caparol_ee/broschueren/pdfs/178252_SILS_Paigaldusjuhend.pdf
Related
Related
Material main
Polystyrene (EPS)
Material secondary
Plaster
Designed in
Germany
Manufactured in
Latvia
Classification
Classification
BIMobject Category
Construction Materials - Insulation
Region availability
Europe
Estonia
Similar products
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download
Advanced Architectural Products
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
ROCKWOOL
Comfortbatt®
Download
Johns Manville
TempControl® Mineral Wool Batts
Download
FI-FOIL®
Silver Shield™ Radiant Barrier
Download
Owens Corning
FOAMULAR® NGX™ F-150-1x48x96-Scored Square Edge
Download