Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
caparol/products/4f34826c-48e5-4bc5-8d16-2d83887ce9e8
Home
Categories
Construction Materials
Insulation
Caparol Capatect Classic B (Baltics)
Unavailable in United States
CAPAROL - THE POWER OF SURFACE.
Follow
Caparol Capatect Classic B (Baltics)
Sistema con pannelli isolanti in lana di roccia, non infiammabile, traspirante e ad alte performance acustiche.
Download
Specification
Specification
Properties:
Insulation material: EPS acc. EN13163:2015
Render material: NQG silicone resin (hybryd), silicone, silicate, mineral binder plaster, Original Meldorfer flat facing bricks etc.
Fire behaviour (EN 13501-1): B-s1,d0, B-s2,d0
Reflection index (HBW) min.: ≥20
Color stability according to technical sheet BFS No. 26: Class A - Group 1
Resistance to mechanical stess: Average
Resistance in environments with frost / thaw stresses: High
Resistance in marine environments: High
Resistance in polluted environments: High
ETA certificates:
ETA-12/0383
Technical specification
Technical specification
Unique ref.
Caparol-capatect-classic-b-balt
Product family
ETICS / EIFS / WDVS
Product group
EPS
Type
Building Materials
Date of publishing
2022-04-29
Edition number
1
Related
Related
Material main
Polystyrene (EPS)
Material secondary
Plaster
Designed in
Germany
Manufactured in
Latvia
Classification
Classification
BIMobject Category
Construction Materials - Insulation
Region availability
Europe
Estonia
Latvia
Lithuania
Similar products
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download
Advanced Architectural Products
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
ROCKWOOL
Comfortbatt®
Download
Advanced Architectural Products
GreenGirt XO™ structural thermal framing for windows and openings
Download
Owens Corning
FOAMULAR® NGX™ F-250-1x48x96-Square Edge
Download
Johns Manville
TempControl® Mineral Wool Batts
Download