Set your location and language to prioritise localised information. Continue
Caparol Capatect CARBON A (Baltics)

Caparol Capatect CARBON A (Baltics)

Premium quality insulation system that meets the highest requirements for durability and visual design. Thanks to the organic components of the system and the patented carbon fiber technology, it has the highest mechanical strength. The system can be used for all types of buildings, especially in very bright / dark finishing colors.

Specification
  • Properties:
    - Insulation material: mineral wool boards or lamela acc. EN13162:2015
    - Render material: NQG silicone resin (hybrid), silicone binder plasters
    - Fire behaviour (EN 13501-1): A2-s1,d0
    - Reflection index (HBW) min.: 15
    - Color stability according to technical sheet BFS No. 26: Class A - Group 1
    - Resistance to mechanical stess: High (impact resistance up to 60J)
    - Resistance in environments with frost / thaw stresses: High
    - Resistance in marine environments: High
    - Resistance in polluted environments: High

    ETA certificates:
    ETA-09/0368 (Capatect OrCa Spachtel)


Technical specification
  • Unique ref.caparol-capatect-carbon-a-balt
  • Product familyETICS / EIFS / WDVS
  • Product groupStone Wool
  • TypeBuilding Materials
  • Date of publishing2022-04-29
  • Edition number1
Related
  • Material mainStone Wool
  • Material secondaryPlaster
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

Europe
Estonia
Latvia
Lithuania