System that uses hemp fiber insulation panels. This material is sustainable, completely recyclable and with an excellent ecological and energy balance.
System components:
Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Rollkleber 615
Insulation board: Capatect HF Fassadendämmplatte Wall
Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Klebe- und Armierungsmasse 133 LEICHT
Reinforcement fabric: Capatect Gewebe 650
Primer: Caparol Putzgrund
Render: Capatect ThermoSan Fassadenputz NQT K15
Paint: ThermoSan LTQ
Dowel: Capatect STR Carbon
Specification
Properties:
- Insulation material: Hemp fiber (HF)
- Render material: NQG silicone resin binder
- Fire behaviour (EN 13501-1): B-s2-d0
- Reflection index (IR) min.: 20
- Color stability according to technical sheet BFS No. 26: Class A - Group 1
- Resistance to mechanical stess: Low
- Resistance in environments with frost / thaw stresses: Low
- Resistance in marine environments: Low
- Resistance in polluted environments: High
ETA certificates:
- 05-0052 (Standard)
System components:
Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Rollkleber 615
Insulation board: Capatect HF Fassadendämmplatte Wall
Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Klebe- und Armierungsmasse 133 LEICHT
Reinforcement fabric: Capatect Gewebe 650
Primer: Caparol Putzgrund
Render: Capatect ThermoSan Fassadenputz NQT K15
Paint: ThermoSan LTQ
Dowel: Capatect STR Carbon