Publish your products
Architexture Connect, Carpet Tile Collection
Architexture Connect, Carpet Tile Collection
Architexture Connect, Carpet Tile Collection
Architexture Connect, Carpet Tile Collection
Architexture Connect, Carpet Tile Collection
Architexture Connect, Carpet Tile Collection
Architexture Connect, Carpet Tile Collection

    Architexture Connect, Carpet Tile Collection

    Architecture serves as a storyteller of our collective journey. It transcends its functional purpose through history and becomes a bridge connecting civilizations as we humans transport not only goods but also cultural influences throughout time. From towering skyscrapers that mirror aspirations to ancient monuments that whisper tales of our history, Architecture connects us to the past with a vision of the future.

    Architexture Connect is an evolution of a timeless classic carpet, designed to compliment the ever changing needs of our interior spaces as we continue on our collective journey. The spaces we work, rest, play, learn and heal are all evolving and connecting in ways we never imagined before.

    Designed to bring together these spaces effortlessly, Carpets Inter brings you Architexture Connect to help you bridge together the spaces that will define our future.

    Carpets Inter, making connections

    Specification
    • Construction :Multi-Level Loop Texture
      Yarn Content :100% Solution Dyed Nylon
      Backing :
      EcoSoft®, Recycled PET Cushion Back
      Tile Size :
      25 x 100 cm
    Technical specification
    • Unique ref.architexture-connect-carpet-tile-collection
    • Product familyCarpet
    • Product groupTiles
    • TypeBuilding Materials
    • Date of publishing2024-04-17
    • Edition number1
    • Height (mm)1000
    • Width (mm)250
    Related
    • Material mainNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit