Publish your products
Aspekt : Insight
Aspekt : Insight
Aspekt : Insight
Aspekt : Insight

    Aspekt : Insight

    Introducing Aspekt : Insight

    With clarity, confidence, and a commitment to innovative design, we proudly introduce the Aspekt Collection—a showcase of imaginative perspectives and forward-thinking creativity. Central to this collection are two distinct designs: Insight and Vue.

    “Insight” delves deep, offering a contemplative view that encourages introspection and thoughtful design choices.

    Specification
    • Construction :Multi-Level Loop Texture
      Yarn Content :
      100% Solution Dyed Nylon
      Backing :
      EcoSoft®, Recycled PET Cushion Back
      Tile Size :
      50 x 50 cm
    Technical specification
    • Unique ref.aspekt-insight
    • Product familyCarpets Inter x BIMobject TH
    • Product groupCarpet Tile Collection
    • TypeBuilding Materials
    • Date of publishing2024-12-04
    • Edition number1
    • Height (mm)10
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainNylon
    • Material secondaryNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit