Publish your products
Groundwork, Carpet Tile Collection
Groundwork, Carpet Tile Collection
Groundwork, Carpet Tile Collection
Groundwork, Carpet Tile Collection
Groundwork, Carpet Tile Collection

    Groundwork, Carpet Tile Collection

    Unlock Your Potential with Groundwork

    Every successful venture starts with a solid foundation. Whether you're constructing a building, launching a product, or scaling your business, the groundwork you lay today will define the success you achieve tomorrow.

    Introducing Groundwork—an organic structural pattern that ensures your business is built on a foundation of timeless elegance and strength. Much like the careful planning and attention required to construct a skyscraper, Groundwork is designed to provide the crucial elements that elevate your interior space from the ground up.

    Building on Groundwork means adding the strength of character, effortless design quality, and sustainable materials to support your business. It’s about carving out a future that is not only successful but sustainable.

    When you invest in Groundwork, you’re investing in the bedrock of the future. Ready to break new ground?

    Specification
    • Construction :Multi-Level Loop Texture
      Yarn Content :
      100% Solution Dyed Nylon
      Backing :
      EcoSoft®, Recycled PET Cushion Back
      Tile Size :
      50 x 50 cm
    Technical specification
    • Unique ref.groundwork-carpet-tile-collection
    • Product familyCarpet
    • Product groupTiles
    • TypeBuilding Materials
    • Date of publishing2025-04-08
    • Edition number1
    • Height (mm)9
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit