Publish your products
Upstream EBB, Carpet Tile Collection
Upstream EBB, Carpet Tile Collection
Upstream EBB, Carpet Tile Collection
Upstream EBB, Carpet Tile Collection
Upstream EBB, Carpet Tile Collection
Upstream EBB, Carpet Tile Collection
Upstream EBB, Carpet Tile Collection

    Upstream EBB, Carpet Tile Collection

    Upstream has been engineered to highlight how for more than a decade, Carpets Inter has diverted plastic waste from becoming part of this essential movement of water around our planet.

    EBB-Wash adds a splash of color to the Upstream Collection and is created to highlight how Carpets Inter is succeeding in preventing plastic waste from polluting our oceans and rejuvenating the natural habitats of our marine life.

    Specification
    • Construction :Multi-Level Loop Texture
      Yarn Content :
      100% Solution Dyed Nylon
      Secondary Backing :
      EcoSoft®, Reinforced Recycled Backing
      Tile Size :
      25 x 100 cm
    Technical specification
    • Unique ref.Upstream_EBB
    • Product familyCarpet
    • Product groupTiles
    • TypeBuilding Materials
    • Date of publishing2022-12-07
    • Edition number1
    • Height (mm)1000
    • Width (mm)250
    Related
    • Material mainNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit