H54

H54

Carbon dioxide wheeled fire extinguisher

Specification
  • Fire classes : B6-C     

    Minimum total weight : 175 Kg             

    Nominal charge : 54 Kg                             

    Extinguishing agent: Carbon dioxide       

    Agent propellant : Own Pressure   

    Operating pressure at 20 ° C: 6 MPa     

    Pressure testing casing: 25 MPa                                                                   

    Total height : 1560 mm 

    Total Depth :1145 mm 

    Overall width : 650 mm                                                                                   

    Height of the housing: 1510 mm                                                                

    Diameter of the housing : 200 mm.                                                        

    Temperature limit for use : -20°C +60°C                                                      

    Length jet : Minimum 4 m                                                                                         

    Discharge time : 50 up to 70 sec.                                                                                 

    Spring safety valve: 18,5 ± 1,5 MPa

Technical specification
  • Unique ref.H54
  • Collection setEstintori carrellati
  • CollectionA biossido di carbonio
  • TypeObject (single object)
  • Date of publishing2022-06-28
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • UNSPSC nameFire extinguishers
  • UNSPSC code46191601
  • Uniclass 2015 CodeSs_55_30_65
  • Uniclass 2015 DescriptionPortable fire extinguishing systems
  • OmniClass TitleFire Extinguishers
  • OmniClass Number23-29 25 19
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

Europe Asia South America Oceania Africa North America
Italy
Mongolia
Argentina
Pitcairn Islands
Algeria
Anguilla
Montenegro
Myanmar (Burma)
Bolivia
Samoa
Angola
Antigua and Barbuda
Netherlands
Nepal
Brazil
Solomon Islands
Niger
Aruba
Norway
North Korea
Chile
Timor-Leste
Nigeria
Barbados
Poland
Pakistan
Colombia
Tokelau
Republic of the Congo
Belize
Portugal
Philippines
Ecuador
Tonga
Reunion
Bermuda
Romania
Singapore
Falkland Islands (Islas Malvinas)
Tuvalu
Rwanda
British Virgin Islands
Russia
South Korea
French Guiana
United States Minor Outlying Islands
Saint Helena
Canada
San Marino
Sri Lanka
Guyana
Wallis and Futuna
São Tomé and Príncipe
Caribbean Netherlands
Serbia
Taiwan
Paraguay
Vanuatu
Senegal
Cayman Islands
Slovakia
Tajikistan
Peru
Papua New Guinea
Seychelles
Collectivity of Saint Martin
Slovenia
Thailand
Suriname
Palau
Sierra Leone
Costa Rica
Spain
Turkmenistan
Uruguay
Norfolk Island
Somalia
United States
Svalbard and Jan Mayen
Uzbekistan
Venezuela
American Samoa
South Africa
Cuba
Sweden
Vietnam
Australia
South Sudan
Curaçao
Switzerland
Maldives
Cook Islands
Sudan
Dominica
Ukraine
Malaysia
Federated States of Micronesia
Swaziland
Dominican Republic
United Kingdom
Laos
Fiji
Tanzania
El Salvador
Vatican City
Armenia
French Polynesia
The Gambia
Greenland
Åland Islands
Azerbaijan
Guam
Togo
Grenada
Monaco
Bangladesh
Kiribati
Tunisia
Guadeloupe
Moldova
Bhutan
Marshall Islands
Uganda
Guatemala
Macedonia (FYROM)
British Indian Ocean Territory
Nauru
Western Sahara
Haiti
Andorra
Brunei
New Caledonia
Zambia
Honduras
Austria
Cambodia
New Zealand
Zimbabwe
Jamaica
Belarus
China
Niue
Namibia
Martinique
Belgium
Christmas Island
Northern Mariana Islands
Mozambique
Mexico
Bosnia and Herzegovina
Cocos (Keeling) Islands
Morocco
Nicaragua
Bulgaria
Georgia
Mayotte
Panama
Croatia
Hong Kong
Benin
Puerto Rico
Cyprus
India
Botswana
Saint Kitts and Nevis
Czech Republic
Indonesia
Burkina Faso
Saint Lucia
Denmark
Japan
Burundi
Saint Pierre and Miquelon
Estonia
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Kyrgyzstan
Cape Verde
Saint-Barthélemy
Finland
Macau
Central African Republic
Sint Maarten
France
Iran
Chad
The Bahamas
Germany
Iraq
Comoros
Trinidad and Tobago
Gibraltar
Israel
Côte d'Ivoire
Turks and Caicos Islands
Greece
Jordan
Democratic Republic of the Congo
U.S. Virgin Islands
Guernsey
Kuwait
Djibouti
Montserrat
Hungary
Lebanon
Equatorial Guinea
Iceland
Oman
Eritrea
Ireland
Palestine
Gabon
Isle of Man
Qatar
Ghana
Jersey
Saudi Arabia
Guinea
Latvia
Syria
Guinea-Bissau
Liechtenstein
Turkey
Kenya
Lithuania
United Arab Emirates
Lesotho
Luxembourg
Yemen
Liberia
Malta
Bahrain
Libya
Albania
Afghanistan
Madagascar
Malawi
Mali
Mauritania
Mauritius
Ethiopia
Egypt