Publish your products
HR-1000-LP-C-6X6 Recessed front-loading horizontal mailboxes with a parcel compartment
Cendrex

HR-1000-LP-C-6X6 Recessed front-loading horizontal mailboxes with a parcel compartment

The HR-1000-LP-C-6X6 model is a recessed front-loading horizontal mailbox system with 32 compartments and one parcel compartment designed for the secure distribution of mail in multi-residential buildings, condominiums, student residences, institutional facilities, and commercial buildings.

Delivery personnel can access the compartments using a high-security locking panel located at the front of the mailbox. Its compartments are individually keyed and locked to ensure independent security for each user.

Standardized modular dimensions simplify design, coordination and BIM integration, while the interior configuration can be fully adapted to meet the specific requirements of each project—without additional cost or increased manufacturing lead times.

Cendrex mailbox systems are designed to meet Canada Post requirements. Cendrex supports building professionals with comprehensive technical assistance, including online product selection tools, specification resources and technical documentation to simplify project design, product selection and Canada Post compliance.

Why Choose Cendrex

  • Canadian manufacturer of mailbox systems since 1985
  • Standard and custom-configured mailbox systems manufactured in 10 to 20 business days, with no lead-time impact from customization
  • Guidance for projects designed to meet Canada Post requirements
  • Online product selection tools, technical support and design assistance
  • BIM objects, Revit families, technical drawings, technical documentation and specification resources
  • Complete range of mailbox systems for residential, commercial and institutional projects

Key Features

  • Recessed front-loading horizontal mailbox system
  • High-security locking panel
  • 32 individually keyed and locked compartments
  • 1 parcel compartment
  • High-security locking panel designed to accommodate a master lock provided by Canada Post
  • Standardized modular dimensions
  • For indoor use only
  • Designed for high-traffic multi-residential and institutional environments
  • Hinges located on the right side
  • Natural anodized aluminum finish #628

Configuration Options

  • Standard modules with fully configurable interior layouts including mailbox compartments, parcel lockers, locking systems and identification options
  • Number and size of compartments
  • Parcel compartments
  • Master key systems and locking options
  • Lock cylinders
  • Doorbells
  • Engraved identification plates
  • Trim and finish options
Specification
  • Mailbox dimensions
    44 3/8" X 34 5/8" X 17" (112.7 cm X 87.9 cm X 43.2 cm) 

    Installation
    For interior use

    Material
    Reinforced extruded aluminum | 20 gauge galvanneal steel

    Compartment Dimensions
    Individual: 6 3/8" X 5 1/2" X 15" (16.2 cm X 14 cm X 38.4 cm)
    Parcel: 12 7/8" X 10 3/4" X 15" (32.1 cm X 27.3 cm X 38.4 cm)

    Compartment Locking Mechanism
    Cylinder lock with 2 keys. Keyed differently.

    Unit Locking Mechanism
    High-security locking panel designed to accommodate a master lock provided by Canada Post. The locking panel eliminates the need to dedicate an individual compartment for the master lock installation.

    Rough Opening
    Mailbox width and height dimensions + 1/4" (6 mm) and minimum wall opening depth of 17 1/2" (44.5 cm).

    Hinges
    Hinges located on the right side

    Finish
    Natural anodized aluminum finish #628

    Plate Holder
    Each mailbox features an engraved identification plate associated with an apartment, office or any other number specified by the customer. Plate size: 2" × 5/8" (5.1 × 1.6 cm)

    Packaging
    1 per box

Technical specification
  • Unique ref.cendrex-HR-1000-LP-C-6X6
  • Product familyHorizontal Mailboxes
  • Product groupHR-1000-LP-C
  • TypeObject (single object)
  • Date of publishing2026-08-20
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • ETIM CodeEC012289
  • ETIM NameStorage box
  • Uniclass 2015 CodePr_40_70_50
  • Uniclass 2015 DescriptionMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitleMail Boxes
  • OmniClass Number23-19 15 11
  • OmniClass TitleMail Boxes

Region availability

North America
Canada