Publish your products
 Recessed Access Door without Flange
 Recessed Access Door without Flange
    Cendrex

    Recessed Access Door without Flange

    Discover the Cendrex Recessed Access Panel without Flange, a solution crafted to meet the high standards of today's architectural and engineering projects. Our access door sets a new standard in the industry with its 5/8" recessed panel, allowing for seamless integration with ceramic, acoustic tiles, or any other material. This feature ensures an aesthetic finish in various commercial or residential environments, making it the top choice for professionals.

    Contractors, architects, engineers, and industry professionals choose our AHA model for its unparalleled versatility and discreet integration capabilities.

    Ideally suited for commercial and residential environments, particularly bathrooms and specialized rooms like cinemas and recording studios, it provides discreet and efficient access to equipment while preserving the aesthetic integrity of your design.

    Key Features

    • Seamless Integration: A 5/8" recessed door for perfect alignment with various surface materials.
    • Durable Construction: Made from cold-rolled steel, ensuring durability and longevity.
    • Locking Mechanism: Equipped with an Allen hex head cam latch for secure closure.

    Technical Details

    • Installation: Suitable for both wall and ceiling installations.
    • Material: Constructed from 16-gauge cold-rolled steel.
    • Locking Mechanism: Secure with an Allen hex head cam latch. Requires a standard Allen key to open the access door.
    • Hinge: Equipped with a continuous piano hinge. Hinge location: Positioned on the second dimension (height).
    • Flange: Designed without a flange for an elegant integration.
    • Frame: 1 5/8" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.

    All the dimensions and options you want in 5 days! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our AHA access panel? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        16 gauge cold rolled steel.

      • Hinge

        Continous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Allen hex head cam latch. Requires a standard allen key to open the access door.

      • Flange

        Without flange.

      • Frame

        1 5/8 " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technical specification
    • Unique ref.cendrex-aha
    • Product familyAccess Doors
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit