Publish your products
Valve Box with Pantograph Hinge
Valve Box with Pantograph Hinge
Valve Box with Pantograph Hinge
    Cendrex

    Valve Box with Pantograph Hinge

    Discover the practicality and protective features of our Valve Boxes with Hidden Flange. The BTA-BTV multifunctional cabinets come in various sizes, ideal for concealing any type of faucet, valve, flap, or pipe that protrudes from the finished wall and requires the protection of an enclosed box. The BTV model features a plexiglass window for enhanced functionality and visual appeal.

    Contractors, architects, engineers, and industry professionals regularly choose our BTA-BTV models for their protective features and practicality.

    Designed and adapted to protect faucets, valves, and water pipes in food production facilities, food processing plants, water treatment facilities, and hospitals, ensuring equipment protection, compliance with standards, and maintenance of water quality.

    Key Features

    • Practical Design: The beveled access panel is both functional and aesthetic.
    • Hinge: Equipped with an exclusive concealed double-arm pantograph hinge.
    • Optimal Protection: Allows protection for any type of faucet, valve, flap, or water pipes.

    Technical Details

    • Installation: Suitable for wall and ceiling installations.
    • Material: Made from 16-gauge cold-rolled steel.
    • Locking Mechanism: Features a cold-rolled steel screwdriver-operated cam latch.
    • Hinge: Equipped with a concealed double-arm pantograph hinge. Hinge location: Positioned on the second dimension (height).
    • Flange: 7/8" exposed flange.
    • Frame: 4" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ½" or + 12.7mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.
    • Depth: 4" or 6".
    • Window: 1/8" plexiglass for the BTV model.

    All the dimensions and options you want in 5 and 15 days for the BTA and BTV models! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our multifunctional cabinets with hidden flange BTA-BTV? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
        • Material

          16-gauge cold rolled steel.

        • Hinge

          Concealed, exclusive pantograph double arm design. Hinge location: Hinges must be located on the second dimension (height).

        • Locking Mechanism

          Screwdriver operated cam latch in cold rolled steel.

        • Flange

          7/8" hidden flange.

        • Frame

          4 " in depth, made of cold rolled steel.

        • Rough Opening

          Door sizes + ½ " or + 12.7mm.

        • Finish

          High quality white powder coat primer.

        • Packaging

          Individually wrapped, 1 door per box.

        • Window

          1/8" plexiglass window for BTV model.

    Technical specification
    • Unique ref.cendrex-bta-btv
    • Product familyAccess Doors
    • Product groupSpecial Application
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit