Publish your products
Medium-Security Access Panel with Exposed Flange
Medium-Security Access Panel with Exposed Flange
    Cendrex

    Medium-Security Access Panel with Exposed Flange

    Ensure the security of your environments with the MDS Medium-Security Flush Universal Access Door with Exposed Flange. This door is reinforced with thicker steel construction, a continuous piano hinge, and a cylinder lock to provide increased security and durability. The MDS model is specifically designed for additional reinforcement, making it an ideal choice for environments requiring medium-level security.

    Contractors, architects, engineers, and industry professionals choose our MDS model for its durability and security features.

    Ideal for use in prisons, psychiatric hospitals (ceiling installation only), police stations, and other facilities where medium security is essential, the MDS access door offers reliable security without compromising accessibility to your equipment.

    Key Features

    • Reinforced Construction: Made from 14-gauge satin coat steel for increased strength.
    • Locking Mechanism: Equipped with key-operated cylinder cam latch with 2 keys per lock.
    • Security: This access door is a reliable choice when additional security is needed.

    Technical Details

    • Installation: Suitable for installation on walls and ceilings.
    • Material: Made from 14-gauge satin coat steel.
    • Locking Mechanism: Features a keyed cylinder lock with 2 keys per lock.
    • Hinge: Includes a continuous piano hinge. Hinge location: second dimension (height).
    • Flange: Designed with a 1" exposed flange.
    • Frame: 1½" deep frame made from satin coat steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, 1 door per box.

    All the dimensions and options you want in just 5 days! Choose from over 100 models of access panels and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with Medium-Security Flush Universal Access Door with Exposed Flange? Download our catalog now to explore our full range of products and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        14 gauge galvanneal steel.

      • Hinge

        Continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Key-operated cylinder cam latch with 2 keys per lock.

      • Flange

        1" exposed flange.

      • Frame

        1½ " in depth, made galvanized steel.

      • Rough Opening

        Door sizes + ¼" or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technical specification
    • Unique ref.cendrex-mds
    • Product familyAccess Doors
    • Product groupSecurity
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit