Publish your products
High-Security Access Door with Exposed Flange
High-Security Access Door with Exposed Flange
High-Security Access Door with Exposed Flange
    Cendrex

    High-Security Access Door with Exposed Flange

    Ensure maximum security in high-risk environments with Cendrex’ High-Security Flush Universal Access Panel with Exposed Flange, the PHS model. This 10-gauge steel access door is equipped with a heavy-duty butt hinge and a mortise deadbolt lock offering unparalleled security. The PHS model, built with reinforced materials to prevent breakouts, ensures access only to authorized personnel and complies with strict environment regulations. Compatible with major mortise cylinder manufacturers such as Best, Corbin, and Ilco.

    Contractors, architects, engineers, and industry professionals choose our PHS model for its robust construction and maximum-security features.

    Ideal for prisons, psychiatric hospitals, police stations, and other high-security environments, offering maximum security and ensuring access only to authorized personnel.

    Key Features

    • Maximum Security: Features a heavy-duty butt hinge, and a mortise deadbolt lock recommended for high security applications.
    • Compatible with Major Lock Manufacturers: Mortise cylinders from most manufacturers including Best, Corbin, and Ilco are compatible.
    • Robust Construction: The door is made of 10-gauge cold-rolled steel and the frame is made of 2 in. x 2 in. x 1/16 in. hot-rolled stamped steel frame, ensuring unmatched strength.

    Technical Details

    • Installation: Suitable for installation on walls and ceilings.
    • Material: Made of 10-gauge cold-rolled steel for the door and frame made of 2 in. x 2 in. x 1/16 in. hot-rolled stamped steel frame.
    • Locking Mechanism: Features a mortise lock with deadbolt. Recommended for high-security applications.
    • Hinge: Includes an extra-strong, 3" X 3" heavy duty butt hinge made with 13 gauge cold rolled steel.
    • Flange: Designed with a 2" exposed flange, made of hot-rolled and stamped steel.
    • Frame: 2" in depth, made of hot-rolled and stamped steel.
    • Rough Opening: Door dimensions + ¼ inch or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packaged, 1 door per box.

    All dimensions and options you desire in 5 days! Choose from over 100 access panel models and 30 additional options for custom access panel solutions, all delivered in the industry's shortest lead times.

    Ready to elevate your projects with our high-security flush universal access panel with exposed flange, the PHS? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        10 gauge cold rolled steel for the door and hot-rolled stamped steel frame with a 2" x 2" x 1/16" angle.

      • Hinge

        3" X 3" heavy duty butt hinge, 13 gauge cold rolled steel.

      • Locking Mechanism

        Mortise deadbolt lock accepts cylinders of 1 5/32" in diameter.

      • Flange

        2" exposed flange, made of hot-rolled and stamped steel.

      • Frame

        2" in depth, made of hot-rolled and stamped steel.

      • Rough Opening

        Door sizes + ¼" or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technical specification
    • Unique ref.cendrex-phs
    • Product familyAccess Doors
    • Product groupSecurity
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit