Publish your products
Recessed Aluminum Access Door with Hidden Flange
Recessed Aluminum Access Door with Hidden Flange
    Cendrex

    Recessed Aluminum Access Door with Hidden Flange

    Experience the elegance of Cendrex' RAL Aluminum Access Panel with Hidden Flange, a perfect addition to modern interiors. This access panel features a removable door, a gypsum panel, and an aluminum frame that seamlessly blends with different surfaces. The door perimeter with a sealing gasket limits air and smoke infiltration, ensuring a safe and secure environment. Available with a 1/2" or 5/8" recess, this RAL-ALUMI model offers a functional and elegant access solution.

    Contractors, architects, engineers, and industry professionals choose our RAL-ALUMI model for its durability and discreet integration capabilities.

    Ideal for aesthetic concert halls, commercial or residential bathrooms, cinemas, or recording studios, offering an elegant and practical access solution.

    Key Features

    • Removable Door: Features a removable door for easy access.
    • Locking Mechanism: The locking mechanism consists of concealed push-button latch(es) for an elegant look.
    • Door Perimeter: The door perimeter is equipped with a sealing gasket that helps restrict air and smoke infiltration.

    Technical Details

    • Installation: Suitable for installation on walls and ceilings.
    • Material: Mill Finish Aluminium extrusion with mold though drywall inlay.
    • Locking Mechanism: Features concealed push-button latch(es).
    • Hinge: Includes a concealed pivot hinge. Hinge Location: Located on the first dimension (width). For wall installation, hinges should be at the bottom of the door (width).
    • Flange: Designed with a 1-inch concealed aluminum flange.
    • Frame: 1/2-inch deep, made of cold-rolled steel.
    • Rough Opening: Dimensions of the door + 3/8 inch or + 9.5mm.
    • Finish: Mill Finish Aluminium extrusion with mold though drywall inlay.
    • Packaging: Individually packaged, 1 door per box.
    • Retaining Cable: Yes (with restraint cables).
    • Sealing Gasket: Dust and moisture resistant sealing gasket.

    All dimensions and options you desire in 5 days! Choose from over 100 access panel models and 30 additional options for custom access panel solutions, all delivered in the industry's shortest lead times.

    Ready to elevate your projects with our RAL-ALUMI aluminum access panel with Hidden Flange? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        Mill Finish Aluminium extrusion with mold though drywall inlay.

      • Hinge

        Concealed free pivot hinge. Hinge location: Hinges must be located on the first dimension (width). For wall installation, hinges must be located along the floor side (width).

      • Locking Mechanism

        Concealed push latch(es).

      • Flange

        1" hidden aluminum flange.

      • Frame

        RAL-12: 5/8" in depth, made of cold rolled steel.

           RAL-58: ½" in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + 3/8 " or + 9.5mm.

      • Retaining Cable

        With retaining cables.

      • Finish

        Mill Finish Aluminium extrusion with mold though drywall inlay.

      • Packaging

        Individually wrapped, 1 door per box.

      • Gasketing

        Dust and moisture resistant gasket.

    Technical specification
    • Unique ref.cendrex-ral-alumi
    • Product familyAccess Doors
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2017-12-04
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit