Publish your products
Removable Access Door with Hidden Flange
Removable Access Door with Hidden Flange
    Cendrex

    Removable Access Door with Hidden Flange

    Experience easy access to obstructed areas with Cendrex’ RMD Removable Universal Access Door with Hidden Flange. This panel features beveled edges that close over the flange, offering an aesthetic appearance. The two screwdriver-operated cam latches hold the panel closed while allowing for easy removal, making maintenance simple and quick. Ideal for limited or obstructed access spaces where a hinged door cannot be used, the RMD model offers a practical and versatile solution.

    Contractors, architects, engineers, and industry professionals choose our RMD model for its functionality and adaptability in tight spaces.

    Ideal for retail stores with suspended ceilings, air conditioning ducts, and buildings where access may be limited or obstructed.

    Key Features

    • Removable Panel: The door panel detaches from the frame for easy access.
    • Beveled Edges: Features beveled edges that closes over the flange for an aesthetic finish.
    • Locking Mechanism: Equipped with two screwdriver-operated cam latches for secure closure.

    Technical Details

    • Installation: Suitable for installation on walls and floors.
    • Material: Made of 16-gauge cold-rolled steel.
    • Locking Mechanism: Features screwdriver-operated cam latches in cold rolled steel.
    • Hinge: No hinge.
    • Flange: Designed with a 7/8-inch concealed flange.
    • Frame: 1½-inch deep, made of cold-rolled steel.
    • Rough Opening: Dimensions of the door + ¼ inch or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packaged, 1 door per box.

    All dimensions and options you desire in 5 days! Choose from over 100 access panel models and 30 additional options for custom access panel solutions, all delivered in the industry's shortest lead times.

    Ready to elevate your projects with our removable universal access panel with hidden flange RMD? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        16-gauge cold rolled steel.

      • Hinge

        No hinge type.

      • Locking Mechanism

        Screwdriver operated cam latch in cold rolled steel.

      • Flange

        7/8" concealed flange.

      • Frame

        1½" in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technical specification
    • Unique ref.cendrex-rmd
    • Product familyAccess Doors
    • Product groupGeneral Purpose
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit