Publish your products
3" HF SS to PP Adaptor

3" HF SS to PP Adaptor

Custom InnoFlue Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Seamlessly transitions from appliance to polypropylene at flue collar.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name3" HF SS to PP AdaptorPart number250408104710GTIN0810017294428TechnicalMaterialPPsDimensionsLength gross162 mm / 6.4 inchHeight94 mm / 3.7 inchDiameter flue pipe60 mm / 2 inchWidth94 mm / 3.7 inchNet weight0.112 kg / 0.2 lbsLogisticalIntrastat3917400090Gross weight0.112 kg / 0.2 lbsPackaging / Trade width94 mm / 3.7 inchBase unit packagingUnpackedPackaging / Trade length162 mm / 6.4 inchPackaging / Trade height94 mm / 3.7 inchPerformanceTemperature resistance (max.)120 °CBack to overview

Technical specification
  • Unique ref.3-hf-ss-to-pp-adaptor
  • Product familyAppliance adaptors
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States