Publish your products
6" Lochinvar Termination Kit

6" Lochinvar Termination Kit

InnoFlue Lochinvar Termination Kits are an essential component in the InnoFlue termination portfolio specifically engineered for use with some Lochinvar appliances. Designed to efficiently manage exhaust gases at the termination point, these kits offer versatility in configuration without sacrificing performance. Rated to 230°F (110°C) and evaluated and tested by ICC and Lochinvar, these kits install quickly without glues, primers, or solvents.

  • Approved by Lochinvar.
  • Lightweight and durable
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name6" Lochinvar Termination KitAccessories in packageAdaptor / Inner platePart number250407403170GTIN0815010019344Trade nameInnoFlueTechnicalColorGrayMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross469.9 mm / 18.5 inchHeight273.05 mm / 10.7 inchDiameter air inlet pipe160 mmWidth355.6 mm / 14 inchNet weight1.12 kg / 2.5 lbsDiameter flue pipe160 mm / 6 inchLogisticalIntrastat3917400090Base unit packagingBoxPackaging / Trade length495.3 mm / 19.5 inchPackaging / Trade height495.3 mm / 19.5 inchNumber per packaging1Gross weight1.71 kg / 3.8 lbsPackaging / Trade width495.3 mm / 19.5 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.6-lochinvar-termination-Kit
  • Product familyTerminations
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States