Publish your products
Itria Cenizo 60X60

Itria Cenizo 60X60

The Itria Cenizo 60X60 Primera product is a cement-type tile designed to bring sobriety and elegance to any space with a sophisticated matte finish in gray. With a modular format of 60 cm x 60 cm, this covering is suitable for installation on both floors and walls, making it ideal for all areas of the home, including wet areas such as showers, as well as stairs and balconies. Manufactured in Colombia to high quality standards, it guarantees resistance to general residential traffic and an Interior Wet Plus (Class 2) safety rating, ensuring excellent performance and aesthetic versatility inspired by the colors of nature.
Specification
  • Name: ITRIA CENΙΖΟ 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Actual manufacturing dimensions are 60.7 cm x 60.7 cm. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: All areas of the house, including showers, stairs, and balconies. ANSI Classification: Class 2 - Interior Wet Plus (according to ANSI A326.3 standard). Traffic: General Residential. Thickness: 0.83 cm
Technical specification
  • Unique ref.203131-itria-cenizo-60x60
  • Product familyCement
  • Product group60X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)597
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)64
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit