Publish your products
Sport Mat Rubber Flooring
Sport Mat Rubber Flooring
    Dinoflex

    Sport Mat Rubber Flooring

    Inspire confidence in every area of your facility with quality recycled rubber sport flooring underfoot. From the first step to the last rep Sport Mat fitness flooring is there to support health and recreation at every level. Whether its skates or weights, rolling loads or rough equipment edges our recycled rubber flooring will out-perform the competition and look good doing it. 

    Get in contact with Dinoflex

    Specification
    • Interlocking Tiles (Loose Lay)

      Size

      37” x 37”= 9.5 ft² (94 cm x 94 cm = 0.88 m²)

      Standard Thickness

      9/32” (7mm), 5/16” (8 mm), 11/32” (9 mm), 3/8” (10 mm), ½” (12 mm)

      Tolerance of +/- 0.5 mm

      Square Edge Tile (Glue Down)

      Size

      38” x 38” = 10.0 ft² (96.5 x 96.5 cm = 0.93 m²)

      Standard Thickness

      5/32’ (4 mm), 3/16” (5 mm), ¼” (6 mm), 9/32” (7 mm), 5/16” (8 mm), 11/32” (9 mm), 3/8” (10 mm), ½” (12 mm)

      Tolerance of +/- 0.5 mm


    Technical specification
    • Unique ref.sport-mat
    • Product familyRubber Sports Flooring
    • Product groupRecycled Rubber Mat, Fitness, Impact‑Resistant
    • TypeObject (single object)
    • Date of publishing2020-01-02
    • Edition number2
    Related
    • Material mainRubber
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameRubber flooring
    • UNSPSC code30161705
    • CSI MasterFormat 2014 Code09 65 19.33
    • CSI MasterFormat 2014 TitleRubber Tile Flooring
    • OmniClass Number23-15 17 15 15
    • OmniClass TitleRubber Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States