Publish your products
Baru 30X60
Baru 30X60
Baru 30X60
Baru 30X60
Baru 30X60
Baru 30X60
Baru 30X60

    Baru 30X60

    Inspired by the sand and sea of Barú, this ceramic tile combines neutral tones and a textured finish that brings a relaxing feel to any space. Ideal for interiors and terraces, its durable and easy-to-clean design makes it a perfect choice for relaxing environments.
    Specification
    • Name: BARU 30X60 PRIMERA. Format: 30.3 cm x 60.4 cm (Nominal Size: M 30 cm x 60 cm - Modular). Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: N/A. Traffic: N/A (Class 00 - Wall use only). Thickness: 0.83 cm
    Technical specification
    • Unique ref.203150-baru-30x60
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela