Publish your products
Muro Bianco 30X60
Muro Bianco 30X60
Muro Bianco 30X60
Muro Bianco 30X60
Muro Bianco 30X60

    Muro Bianco 30X60

    Muro Bianco 30X60 Inspired by the visually striking European DIRTY CHIC trend, these products differ from natural brick in that they are less complex and quicker to install. Being ceramic, they offer a less rustic surface, making them easier to clean and perfectly suited to the new lightweight construction method. Ideal products for installation in: exteriors such as facades, and interiors of restaurants, offices, ice cream parlors, fashion boutiques, and more.
    Specification
    • Name: MURO BIANCO 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular , with a manufacturing size of 30.3 cm x 60.4 cm. Use: Tiles suitable for wall use. Installation Areas: Wall only , ideal for exterior facades, and interiors of restaurants, offices, ice cream parlors, and boutiques. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203205-muro-bianco-30x60
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela