Publish your products
Riviera 30X60
Riviera 30X60
Riviera 30X60
Riviera 30X60
Riviera 30X60

    Riviera 30X60

    Riviera marble complements any space and furniture thanks to its soft and subtle design. Unlike natural marble, these tiles are stain-resistant and maintenance-free, as they feature a durable glaze on the surface for maximum protection
    Specification
    • Name: RIVIERA 30X60 PRIMERA EXC CORP. Format: M 30 cm x 60 cm - Modular (Manufacturing size: 30.3 cm x 60.4 cm). Use: Tiles suitable for use on floors, and they can also be used on walls. Installation Areas: All internal areas of the home, excluding bathrooms, showers, and balconies. Includes lobbies, foyers, interior waiting rooms, private offices, and low-traffic commercial premises without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203206-riviera-30x60
    • Product familyMarble
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit