Publish your products
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified
Picasso 58.4 X118.4 Rectified

    Picasso 58.4 X118.4 Rectified

    Inspired by black agate and sardonyx, our Picasso design of glossy ceramic flooring offers shades ranging from light to dark gray, highlighting its veins. Its exceptional shine and variety make it a sophisticated and timeless choice. Durable and versatile, it easily adapts to any style. Perfect for indoor areas, backed by our 10-year warranty. Transform your home with elegance.
    Specification
    • Name: PICASSO 58.4 X118.4 PRIMERA RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas except the kitchen, bathrooms, and balconies. Residential stairs with the use of safety tape or profile. Lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor social halls (not applicable for airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.97 cm
    Technical specification
    • Unique ref.231038-picasso-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit