Publish your products
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified
Berilo 58.4X118.4 Rectified

    Berilo 58.4X118.4 Rectified

    Discover Beryl, a source of well-being for your spaces. The purity of this material is reflected in our glossy ceramic flooring, which seeks to replicate its psychological benefits: it reduces stress and anxiety and promotes a positive outlook on life. Ideal for any indoor area, create your refuge with our 10-year warranty. Elevate your home with the elegance and serenity of Beryl.
    Specification
    • Name: BERILO 58.4x118.4 PRIMERA RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas except the kitchen, bathrooms, and balconies. Residential stairs with the use of safety tape or profile. Lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor social halls (not applicable for airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.97 cm
    Technical specification
    • Unique ref.231039-berilo-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela