Publish your products
Allegro 58.4 X118.4 Rectified
Allegro 58.4 X118.4 Rectified
Allegro 58.4 X118.4 Rectified
Allegro 58.4 X118.4 Rectified
Allegro 58.4 X118.4 Rectified
Allegro 58.4 X118.4 Rectified
Allegro 58.4 X118.4 Rectified

    Allegro 58.4 X118.4 Rectified

    A smile is the purest expression of joy, and Allegro is a piece designed to enhance those happy moments in your home. With light tones and white veins, it offers a fresh and peaceful space where you can live life to the fullest. Experience the benefits of restorative luxury with Allegro, part of our Ceranatto series, which offers exceptional shine and unique resistance that allows you to install it in any indoor area of your home or business.
    Specification
    • Name: ALLEGRO 58.4 X118.4 PRIMERA RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas except the kitchen, bathrooms, and balconies. Residential stairs with the use of safety tape or profile. Lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (not applicable for airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.97 cm
    Technical specification
    • Unique ref.231044-allegro-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela