Publish your products
Ferrara Gris 58.4X118.4 Rectified
Ferrara Gris 58.4X118.4 Rectified
Ferrara Gris 58.4X118.4 Rectified
Ferrara Gris 58.4X118.4 Rectified

    Ferrara Gris 58.4X118.4 Rectified

    The FERRARA GRIS product from the NATURAL category of our new DIVERSA collection is inspired by the LITTLE BIG trend, where maximalism is found in large pieces. With this trend, Cerámica Italia is once again renewing its portfolio in the 58.4x118.4 format, which is the largest product manufactured nationally, recreating natural designs with great precision and realism in the graphics that generate a visual impact and encourage you to touch the ceramic piece. With this format, we seek to bring ceramics to new institutional and commercial spaces to showcase our DIVERSITY not only in design, trends, and formats, but also in unconventional spaces.
    Specification
    • Name: FERRARA GRIS 58.4X118.4 CYR PRIMERA. Format: 58.4 cm X 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: All areas of the home including showers, stairs, and balconies. Lobbies, fixed points, low-traffic commercial premises, offices, social rooms (indoor and covered outdoor), hair salons, and restaurants with open or closed kitchens. ANSI Classification: Class 2 - Interior Wet Plus (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231075-ferrara-gris-58-4x118-4-rectified
    • Product familyCement
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit