Publish your products
Creta Rock 58.4X118.4 Rectified
Creta Rock 58.4X118.4 Rectified
Creta Rock 58.4X118.4 Rectified
Creta Rock 58.4X118.4 Rectified

    Creta Rock 58.4X118.4 Rectified

    Grey stone takes center stage in contemporary spaces, offering a sober and elegant character. Designed for Traffic 4 flooring, it combines a DUAL finish with a high coefficient of friction, making it ideal for both indoor and outdoor projects. Its refined neutral tone, enhanced by Natural Touch technology, conveys a sense of naturality and modernity, providing an authentic surface that connects environments with balance and sophistication.
    Specification
    • Name: CRETA ROCK 58.4X118.4 CYR PRIMERA. Format: 58.4 cm X 118.4 cm - Modular (Manufacturing size: 58.4 cm x 118.4 cm ). Use: Tiles suitable for floor use (can also be used on walls). Installation Areas: General patios, residential porches, residential terraces (including open terraces), pool exteriors, bathrooms (including showers), saunas, balconies, and outdoor social rooms. ANSI Classification: Class 2 - Exterior Wet (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231112-creta-rock-58-4x118-4-rectified
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela