Publish your products
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
CEWOOD Acoustic ceiling panels
    CEWOOD

    CEWOOD Acoustic ceiling panels

    CEWOOD Acoustic panels are widely used in public and residential building interior design, it is eco-friendly and harmless to health. The panels are highly suitable for suspended ceiling constructions. Owing to its natural composition and outstanding properties, they are widely used in premises with increased acoustic load, where sound reverberation (reflection) time and noise absorption are of essence. The panels do not change their properties in premises with an increased level of humidity, they absorb excess humidity and ensure a pleasant microclimate.

    Get in contact with CEWOOD

    Specification
    • Wood wool width: 0.5,1.0 and 1.5 mm

      Panel thickness: 15, 25, 35 and 50 mm

      Size: 600x600, 1200x600, 2400x500, 595x595, 1195,595 mm. Other sizes upon request.

      Weight: 7-19,5 kg/m2

      Thermal conductivity: λ = 0.066 W/m·K,

      Fire safety class: B-s1-d0 or A2-s1-d0

      Colours: Natural, white, black, grey or any colour from RAL or NCS charts upon request.

      Sound absorption coef.: 0.3 - 1.0

    Technical specification
    • Unique ref.AcousticPanels
    • TypeAssembly (multiple objects)
    • Date of publishing2023-03-16
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryCement
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • OmniClass Number23-15 19 23 11 13 15
    • OmniClass TitleAcoustical Tile Ceilings

    Region availability

    Europe Asia South America Oceania North America Africa
    Åland Islands
    Armenia
    Argentina
    American Samoa
    Canada
    Algeria
    Albania
    Azerbaijan
    Bolivia
    Australia
    Greenland
    Egypt
    Andorra
    Bahrain
    Brazil
    Cook Islands
    Mexico
    Libya
    Austria
    Bangladesh
    Chile
    Federated States of Micronesia
    United States
    Morocco
    Belgium
    Bhutan
    Colombia
    Fiji
    South Africa
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Ecuador
    French Polynesia
    Bulgaria
    Brunei
    Guyana
    Guam
    Croatia
    Cambodia
    Paraguay
    Kiribati
    Cyprus
    China
    Peru
    Marshall Islands
    Czech Republic
    Christmas Island
    Suriname
    Nauru
    Denmark
    Cocos (Keeling) Islands
    Uruguay
    New Caledonia
    Estonia
    Georgia
    Venezuela
    New Zealand
    Faroe Islands
    Hong Kong
    Niue
    Finland
    India
    Norfolk Island
    France
    Indonesia
    Northern Mariana Islands
    Germany
    Israel
    Palau
    Gibraltar
    Japan
    Papua New Guinea
    Greece
    Jordan
    Pitcairn Islands
    Guernsey
    Kazakhstan
    Samoa
    Hungary
    Kuwait
    Solomon Islands
    Iceland
    Kyrgyzstan
    Timor-Leste
    Ireland
    Laos
    Tokelau
    Isle of Man
    Lebanon
    Tonga
    Italy
    Macau
    Tuvalu
    Jersey
    Malaysia
    United States Minor Outlying Islands
    Latvia
    Maldives
    Vanuatu
    Liechtenstein
    Mongolia
    Wallis and Futuna
    Lithuania
    Myanmar (Burma)
    Luxembourg
    Nepal
    Malta
    North Korea
    Moldova
    Oman
    Monaco
    Pakistan
    Montenegro
    Palestine
    Netherlands
    Philippines
    North Macedonia
    Qatar
    Norway
    Saudi Arabia
    Poland
    Singapore
    Portugal
    South Korea
    Romania
    Sri Lanka
    San Marino
    Syria
    Serbia
    Taiwan
    Slovakia
    Tajikistan
    Slovenia
    Thailand
    Spain
    Türkiye
    Svalbard and Jan Mayen
    Turkmenistan
    Sweden
    United Arab Emirates
    Switzerland
    Uzbekistan
    Ukraine
    Vietnam
    United Kingdom
    Yemen
    Vatican City