This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Series 5 Channel Cable Tray

Unique ref.: chalfant-series5cct
Brand: Chalfant Manufacturing Company
Product family: Cable Trays and Horizontal Racks
Product group: Cable Tray Wire Mesh
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (6)
Chalfant Series 5 Channel Cable Tray system offers a simple, inexpensive method of routing and supporting all types of light to heavy weight cables. It can also be used to support pneumatic or hydraulic hose or tubing. Series 5 channel cable tray has over 40 year proven track record with successful installations in all types of commercial, industrial and government applications.
  • Installation cost is 40% to 60% less than pulling wire through conduit.
  • Excellent ventilation permits full use of cable rating.
  • Simple design saves layout and field modification time.
  • Cables can be easily added or modified without redesigning the tray system.
  • Available in 4"(102mm) or 6.4(162mm) widths - 12'(3658mm) and 24'(7315mm) long.
  • Choose from extruded aluminum, stainless or galvanized steel.
  • Complete line of fittings and accessories provides the flexibility to meet any installation requirements..
  • Built to NEMA VE-1-1991 standards. Meets NEC Article 318-5 and "Made in the U.S.A".


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electrical - Distribution
IFC classification: Cable Carrier Segment
Uniclass 1.4 Code: L7823
Uniclass 1.4 Description: Cable trays/ladders
Uniclass 2.0 Code: PR-70-11-16
Uniclass 2.0 Description: Cable Trays
Uniclass 2015 Code: Pr_65_70_11_17
Uniclass 2015 Description: Cable trays
NBS Reference Code: 70-11-16
NBS Reference Description: Cable Trays
CSI MasterFormat 2014 Code: 27 05 36
CSI MasterFormat 2014 Title: Cable Trays for Communications Systems
OmniClass Number: 23-37 11 13
OmniClass Title: Communication Cable Trays
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Length 12'(3658)|24'(7315)
Material Aluminum ; Steel 14ga ; Steel HDGAF ; Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 12'(3658)|24'(7315)
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum ; Steel 14ga ; Steel HDGAF ; Stainless Steel

Chalfant Manufacturing Company

Properties

Name Value
Tray Depth 1-3/4"(44)
Tray Width 4"(102)|6"(152)

BIMobject®