Publish your products
EXPP Express Plus DC Fast Charging Platform
EXPP Express Plus DC Fast Charging Platform

    EXPP Express Plus DC Fast Charging Platform

    The building block for corridor charging success

    From site selection and design to energy optimization and driver support, ChargePoint® Express Plus simplifies the deployment of future-proof electrification infrastructure. Quality hardware and powerful software enable seamless scaling to serve all kinds of drivers.

    Attract and Retain more Drivers

    Charge any EV on the road today, including Tesla, with ChargePoint Omni Port, which is available for Express Plus.

    • Reduce wait times by allowing drivers to use any station regardless of their connector type.
    • Save money and simplify site planning with NACS (Tesla) and CCS1 connectors in each port.
    • Future-proof your investment and evolve with market trends thanks to flexible, modular hardware.

    Modular system built to scale

    Our modular DC fast charging platform is built to scale with your needs and ready for the future of charging. The Express Plus system includes Power Blocks that house up to five Power Modules and deliver power that can be dynamically shared among Power Link stations, equipped with 500 A liquid-cooled cables and simultaneous charging to deliver a premium driver experience.

    • Depending upon configuration, the system is able to deliver up to 500 kW to a single port, with the potential to add hundreds of miles of range in under 15 minutes.
    • Designed to scale by power delivered, vehicles served or both to meet the needs of the evolving EV industry.
    • Open, flexible and integrated solution built to work with all vehicle types and integrate with back-end systems.

    Built for serviceability

    All components are architected for optimal efficiency, scalability and serviceability.

    • Modular architecture enables incremental power sharing so drivers can charge at the speeds they need.
    • Field-replaceable components simplify servicing. Components can be serviced by a certified technician in under 30 minutes.
    • Liquid cooling, high efficiency and intelligent design reduce long-term system costs.

    ChargePoint’s terms of use found at: https://www.chargepoint.com/terms-of-use" with ChargePoint’s privacy policy found at: https://na.chargepoint.com/privacy-policy; (collectively, “ChargePoint terms”) govern your download and/or use of any of the ChargePoint objects made available on this BIMobject platform (“CP objects”). If you are not eligible or do not agree to the ChargePoint terms, then you do not have ChargePoint’s permission to download or use the CP objects.

    Specification
    • Power Module

      Max output power: 40 kW

      Max output current: 100 A

      Dimensions (H x W x D): 430 x 130 x 760 mm (17 x 5 x 30 in)

      Weight: 45 kg (98.5 lb)

      Power Block

      Max power modules: 5 per Power Block

      Max output power: 200 kW per Power Block

      Maximum charging output voltage: 100-1000 V

      Current per output (A): 250, 300, 350, 500

      Dimensions (H x W x D): 2191 x 988 x 1039 mm (7.25 x 3.25 x 3.42 ft)

      Weight: 455 kg (1000 lbs) without Power Modules

      Power Link

      Configuration Options

      Mounting: Ground, overhead, wall

      Number of ports: Single, dual

      Cable length: 15 ft (4.5 m), 25ft (7.6m)

      Specifications

      Connector/port type: CCS, CHD, SAEJ3400 NACS, Pantograph

      Electrical output: Up to 500kW depending on configuration

      Station dimensions (H x W x D): 7.87 x 2.36 x 1.44 ft (2400 x 720 x 440 mm)

      Connectivity: Cellular 4G LTE, Wi-Fi LAN

      Authentication and payment: RFID, tap to charge (NFC), remote via mobile app or in-vehicle, contactless credit card, EMV chip option, ISO 15118-2, Plug & Charge

      Display: Optional. Full-color 8 in (203 mm) touch-sensitive full motion video, active matrix, capacitive button controls, UV protection, and multi-language support

      Network protocol: OCPP 2.0.1

      Operating temperature: -40°F to 122°F (-40°C to 50°C)

      Station enclosure: Type 3R, IP54, IK10

      Safety and compliance: cUL and UL listed. Complies with UL 2202, UL 2231-1, UL 2231-2 
      CE and UKCA marked. Complies with IEC 61851-1 and IEC 61851-23

      North America: FCC part 15 Class B

      Europe: EN55011, EN55022, and IEC61000-6-3

      Class B

      Certifications

      ENERGY STAR® certified, California Type Evaluation Program (CTEP), National Type Evaluation Program (NTEP), Buy America FTA & FHWA

      EV charger


    Technical specification
    • Unique ref.express-plus-modular-dc-fast-charging-platform
    • Product familyBusiness
    • Product groupStations
    • TypeObject (single object)
    • Date of publishing2024-08-16
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Electric Vehicle Charger
    • ETIM CodeEC002883
    • ETIM NameCharging device E-Mobility
    • Uniclass 2015 CodeAc_80_45_94
    • Uniclass 2015 DescriptionVehicle fuelling and charging
    • CSI MasterFormat 2014 Code11 11 00
    • CSI MasterFormat 2014 TitleVehicle Service Equipment
    • OmniClass Number23-21 35 19
    • OmniClass TitleVehicle Service Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States