Publish your products
CP6000 AC Charging

CP6000 AC Charging

4.8 out of 5 stars4.8(6 reviews)

High-output charging for any EV on the road, today and tomorrow

Universal, adapter-free EV compatibility

Charge any EV on the road today, including Tesla, with ChargePoint Omni Port, which is standard on CP6000.

  • Simplify site planning and save money with NACS (Tesla) and J1772 connectors in each port.

  • Future-proof your investment and evolve with market trends thanks to flexible, modular hardware.

  • Maximize utilization and reduce wait times by allowing drivers to use

High-output charging

Serve more drivers per station and prepare your site for the future of electrification with faster charging and enhanced energy management.

  • Attract drivers and provide a superior experience with up to 12kW (50A) output per port.

  • Prepare your site for tomorrow’s larger vehicles with optional configurations providing up to 19.2kW (80A) per port.

+ Avoid electrical upgrades and control electricity costs while serving more drivers with advanced energy management features.

Lower maintenance and repair costs

Minimize downtime and ownership costs with smart components and a modular architecture that simplifies maintenance.

  • Spend less on replacement parts and labor with individually serviceable components that can be swapped out on-site.

  • Identify issues faster with LED indicators that communicate charger status in real time.

  • Diagnose faults remotely and get proactive monitoring enabled by smart components with integrated sensors.

Comply with the most demanding technical requirements

  • 15118 hardware-ready

  • FHWA Buy American compliant options available

  • OCPP 2.0.1 certified

  • CTEP and NTEP compliant

  • UL listed

  • Energy STAR certified

ChargePoint’s terms of use found at: https://www.chargepoint.com/terms-of-use together with ChargePoint’s privacy policy found at: https://na.chargepoint.com/privacy-policy(collectively, “ChargePoint terms”) govern your download and/or use of any of the ChargePoint objects made available on this BIMobject platform (“CP objects”). If you are not eligible or do not agree to the ChargePoint terms, then you do not have ChargePoint’s permission to download or use the CP objects.

Specification
  • Configuration Options

    Mounting: Pedestal, wall

    Number of ports: Single, dual

    Cable length: 18' (5.5 m), 23' (7 m)

    Specifications

    Connector/port type: Omni Port - SAE J1772™ and NACS connectors in each port

    Electrical output: Up to 12kW (50A version) or 19.2 kW (80A version) per port

    Connectivity: Cellular 4G LTE

    Authentication and payment: RFID, tap to charge (NFC), remote via mobile app or in-vehicle, contactless credit card

    Display: Full color 8-inch interactive display with full motion video, UV protection, gesture touch controls, and multi-language support

    Network protocol: OCPP 2.0.1, ISO 15118 (supported by hardware)

    Operating temperature: -40°F to 122°F (-25°C to 50°C)

    Station enclosure: Type 3R per UL 50E

    Safety and compliance: UL and C-UL listed; complies with UL 2594, UL 2231 and NEC Article 625

    Certifications: ENERGY STAR® certified, California Type Evaluation Program (CTEP), National Type Evaluation Program (NTEP)

    EV charger

Technical specification
  • Unique ref.cp6000-ac-charging-station-for-business
  • Product familyBusiness
  • Product groupStations
  • TypeObject (single object)
  • Date of publishing2024-06-25
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electric Vehicle Charger
  • ETIM CodeEC002883
  • ETIM NameCharging device E-Mobility
  • Uniclass 2015 CodeAc_80_45_94
  • Uniclass 2015 DescriptionVehicle fuelling and charging
  • CSI MasterFormat 2014 Code11 11 00
  • CSI MasterFormat 2014 TitleVehicle Service Equipment
  • OmniClass Number23-21 35 19
  • OmniClass TitleVehicle Service Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States