Publish your products
SinoCore® 2PC Moldings Wall Panel
SinoCore® 2PC Moldings Wall Panel
SinoCore® 2PC Moldings Wall Panel

    SinoCore® 2PC Moldings Wall Panel

    Impact Resistant Exterior Wall System

    These budget-friendly systems offer quick lead times, on-site fabrication, as well as a number of different core options to suit your specific application.

    Features & Benefits

    • ‍4mm Polypropylene Panel
    • 7/16″ System Depth
    • Barrier Wall
    • Raised-Profile Moldings
    • Non-Progressive Sequence
    • Lightweight
    Specification
    • Code Tested:

      • Panel: ASTM E84 (Flame Spread)

      Panel Composition: 5 -Year Panel Warranty

      • .010″ Textured Aluminum or .024″ Smooth Aluminum Face
      • .157" Polypropylene
      • .010″ Primed Aluminum Back

      Panel Thickness: 4mm (nominal)

      • A fluted, high density polypropylene core makes this a lightweight cladding option.

          System Depth: 7/16 in.

          • Measured from the face of the substrate to the face of the moldings.

          Panel Weight: 0.58 to 0.77 lb./sq. ft. 

          Standard Sizes:

          • 48″ x 96″ (121.9cm x 243.8cm)
          • 48″ x 120″ (121.9cm x 304.8cm)
          • 48″ x 144″ (121.9cm x 365.8cm)
          • 60″ x 96″ (152.4cm x 243.8cm)
          • 60″ x 120″ (152.4cm x 304.8cm)
          • 60″ x 144″ (152.4cm x 365.8cm)

          Finishes/Finish Warranty:

          • Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
          • Anodized Finish: 20 Years
          • Polyester: 5 Years

          Recycled Content by Weight:

          • Panels With Textured Skins
            • Post-Consumer: 1.0%
            • Post-Industrial: 23.0% to 26.8%
          • Panels With Smooth Skins
            • Post-Consumer: 0.8%
            • Post-Industrial: 33.4% to 36.3%

          Wall Design: Barrier

          • This system is designed to be completely sealed to keep all moisture away from the structure.
          • Two-piece, raised-profile aluminum moldings to create an accent shadow line around the perimeter of the panels (Reveal and Batten).
        Technical specification
        • Unique ref.sinocore-2pc-moldings-wall-panel
        • Product familyExterior Wall Panels
        • Product groupMoldings
        • TypeObject (single object)
        • Date of publishing2026-08-31
        • Edition number1
        Related
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryWalls - External Walls
        • CSI MasterFormat 2014 Code07 42 13
        • CSI MasterFormat 2014 TitleMetal Wall Panels