Publish your products
Horizontal Plankwall Wide Stiffener Open Top Enclosure
Horizontal Plankwall Wide Stiffener Open Top Enclosure
Horizontal Plankwall Wide Stiffener Open Top Enclosure
Horizontal Plankwall Wide Stiffener Open Top Enclosure
Horizontal Plankwall Wide Stiffener Open Top Enclosure

    Horizontal Plankwall Wide Stiffener Open Top Enclosure

    Covrit® Horizontal PVC PlankWall (Wide Stiffener) Waste & Dumpster Enclosure

    Engineered for high-wind environments, large-span spans, and demanding commercial sites, the Covrit® Horizontal PVC PlankWall with 2 1/2" Wide Aluminum Stiffener by CityScapes delivers heavy-duty architectural screening for dumpsters, compactors, and outdoor utility zones.

    This upgraded model features 1" thick 100% cellular PVC planks reinforced with 2 1/2" extruded aluminum wide stiffeners—offering significantly higher flexural strength and impact resistance than standard-stiffened systems. With zero maintenance, no rot, and no need for staining or painting, it delivers the rich appearance of natural woodgrain while withstanding severe weather exposure and heavy commercial washdowns.

    Key Performance & Architectural Features

    • Enhanced Structural Rigidity: Heavy-duty 2 1/2" extruded aluminum stiffeners provide superior structural stability across wide plank spans, making it the ideal spec for high-wind zones, wide-gate designs, and elevated wall assemblies.
    • Maintenance-Free Woodgrain Aesthetic: Available in single- or double-sided embossed woodgrain textures, delivering natural wood optics without the costly ongoing staining, sealing, or warping issues of real timber.
    • 100% Cellular PVC Construction: Non-porous 1" thick solid cellular PVC planks are completely impervious to moisture, rot, splintering, stains, mold, mildew, and harsh chemical cleaners.
    • Extended Heights Up to 14 Feet: Scalable modular design accommodates wall heights up to 14', meeting strict municipal codes for visual concealment of commercial dumpsters, compactors, and service yards.
    • Low Life-Cycle Cost: Built for decades of maintenance-free service with no repainting required, lowering long-term facility management costs compared to traditional wood or painted metal walls.
    • Fast BIM & Field Integration: Pre-engineered modular framing simplifies installation on concrete pads and seamlessly integrates into standard Revit and 3D CAD site designs.
    Technical specification
    • Unique ref.horizontal-plankwall-wide-stiffener-open-top-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit